IESNA:LM-63-2002
[TEST]P947616
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-930-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14419
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1691.8 2118.3 2503.8 2802.3 3045.7 3183.4 3248.1 3271.2 3388.1 3638.1
4051.2 4573 5086.6 5496.7 5855.4 6182.9 6389.8 6442.7 6315.4 5993.1
5342.6 4218 3481.8 2916.2 2309.6 1624.8 1068.1 748.8 584.3 504.6
457.7 384.8 326 113.1 55.1 8.9 0
1691.8 2133.2 2522.4 2826.1 3049.4 3200.5 3277.9 3299.5 3396.2 3621.8
4003.6 4514.9 5018.8 5443.1 5805.5 6133 6378.7 6467.2 6386.1 6112.9
5569.6 4530.6 3622.5 3042 2442.8 1771.4 1164.8 786 602.9 522.5
462.2 390.8 329 139.9 58.8 11.2 0
1691.8 2114.6 2496.4 2803 3042 3215.4 3311.4 3352.3 3428.3 3630.7
3956 4410 4893.8 5320.3 5664.9 5940.3 6198.5 6324.3 6292.3 6074.2
5637.3 4923.6 3924.7 3228 2633.3 1982.8 1324.1 879.8 650.5 540.4
477.1 415.3 355.8 271.7 138.4 16.4 0
1691.8 2114.6 2485.2 2791.1 3046.4 3242.2 3373.2 3441.6 3513.1 3669.4
3911.3 4263.4 4681.7 5082.8 5405.9 5670.8 5893.4 6073.5 6121.9 6050.4
5787.7 5300.2 4615.4 3804.9 3042 2363.9 1653.1 1058.4 722 549.3
474.1 411.6 351.3 279.9 196.5 76.7 0
1691.8 2052 2411.5 2725.6 2995.1 3233.2 3423 3548.8 3629.2 3752.8
3953.7 4212 4546.2 4886.3 5192.2 5455.7 5670.1 5860.6 5996.1 6032.6
5960.4 5738.6 5308.4 4657.8 3897.9 3121.6 2325.9 1533.3 963.1 646.1
492.7 437.6 380.3 290.3 195.8 61 0
1691.8 2019.3 2343.8 2649.7 2932.5 3194.5 3432.7 3621 3749 3868.9
4019.2 4235.1 4485.2 4782.1 5081.3 5379.1 5632.1 5830.1 5979.7 6103.3
6199.3 6167.3 6032.6 5726.7 5198.2 4513.4 3632.9 2785.9 1873.4 1156.6
750.3 512.8 371.4 224.8 113.1 29.8 0
1691.8 1956.8 2238.9 2526.9 2806.8 3081.4 3346.4 3582.3 3778.1 3935.1
4094.4 4268.6 4459.9 4698 4971.2 5280.8 5599.4 5906.8 6179.2 6418.9
6636.9 6876.6 6984.5 7051.5 7036.6 6732.9 6153.1 5229.5 4007.3 2714.5
1566.8 813.5 415.3 239.7 116.9 40.2 0
1691.8 1909.1 2135.4 2382.5 2638.5 2880.4 3140.2 3392.5 3635.2 3849.5
4063.9 4262.6 4442.7 4637 4840.9 5059.8 5313.6 5600.9 5915 6248.4
6612.4 7134.9 7556.9 7814.4 8107.7 8319.8 8347.3 8062.3 7320.9 6121.1
4459.9 2878.2 1467 598.4 213.6 41.7 0
1691.8 1823.5 1982.8 2167.4 2369.9 2584.2 2802.3 3018.1 3231.8 3451.3
3681.3 3894.2 4125.7 4367.6 4619.1 4871.5 5151.3 5465.4 5813 6206.7
6666.7 7364.1 8056.3 8530.4 9135.6 9847.8 10610 11118.4 11009.7 9986.3
7879.2 5108.1 2166.7 661.7 208.4 43.2 0
1691.8 1808.7 1967.2 2136.9 2328.2 2530.6 2737.5 2943.7 3147.6 3354.6
3558.5 3769.9 3993.2 4235.1 4485.2 4744.9 5033.7 5353 5710.3 6117.4
6576.6 7315 8012.4 8526 9172.8 9949.1 10781.2 11311.1 11210.7 10122.5
7832.3 4789.6 1835.4 506.9 163.7 37.2 0
1691.8 1752.1 1834 1944.1 2077.3 2222.5 2369.1 2523.2 2682.5 2843.2
3005.5 3173 3341.9 3520.5 3712.6 3915.8 4139.1 4392.1 4697.3 5045.6
5469.9 6144.2 6655.5 7160.2 7775.7 8516.3 9211.5 9512.9 9198.1 7997.5
5903.8 3286.1 947.5 198.7 66.2 14.9 0
1691.8 1710.4 1756.6 1822.8 1914.3 2013.3 2121.3 2232.2 2344.5 2464.4
2581.2 2693.6 2809.7 2925.1 3047.2 3175.9 3311.4 3475.9 3666.4 3913.5
4270.8 4714.4 5016.6 5354.5 5758.7 6199.3 6500 6395 5869.6 4884.1
3527.2 1804.9 588.7 175.7 60.3 14.1 0
1691.8 1673.2 1679.9 1710.4 1760.3 1811.6 1879.4 1946.3 2012.6 2081.8
2142.1 2196.4 2241.8 2283.5 2312.5 2331.2 2349.8 2362.4 2383.3 2431.6
2547.7 2616.2 2628.9 2654.2 2693.6 2729.4 2631.8 2323 1882.3 1394.8
948.2 537.4 269.4 113.9 55.1 19.4 0
1691.8 1595 1537.7 1508 1505 1516.9 1537 1559.3 1574.9 1584.6
1583.9 1565.3 1536.2 1495.3 1441 1374.7 1295.1 1212.5 1136.5 1065.8
992.9 928.1 873.8 829.2 790.4 751 701.9 635.6 544.1 421.3
306.7 225.5 156.3 100.5 57.3 16.4 0
1691.8 1522.8 1417.9 1371.7 1360.6 1370.3 1391.1 1413.4 1424.6 1421.6
1406 1378.4 1338.3 1288.4 1230.3 1170.8 1109 1047.2 986.2 919.2
851.5 790.4 745.8 719 708.6 710.1 708.6 687.7 636.4 550.8
419 288.8 202.4 133.2 66.2 14.9 0
1691.8 1466.3 1339.7 1289.9 1292.1 1320.4 1351.7 1371.7 1373.2 1359.8
1333.8 1296.6 1252.7 1202 1148.5 1095.6 1039.8 981 920.7 864.9
822.5 786 761.4 745.8 732.4 716.8 692.2 666.9 635.6 585.8
509.8 400.4 262.7 145.1 69.2 14.9 0
1691.8 1411.9 1281.7 1248.2 1269 1307.7 1338.3 1353.1 1347.2 1324.1
1288.4 1246 1196.8 1148.5 1097.1 1047.2 1013 972.1 920.7 879.8
852.2 815.8 758.4 713 683.3 654.2 624.5 594.7 567.9 543.3
514.3 467.4 382.6 293.3 171.9 41.7 0
1691.8 1381.4 1251.2 1232.6 1268.3 1305.5 1336 1345 1330.8 1294.3
1250.4 1200.6 1147 1099.3 1058.4 1035.3 1007.8 979.5 952 890.9
836.6 793.4 750.3 710.1 668.4 631.9 596.2 563.4 529.2 489.8
451 416.1 364.7 314.8 220.3 85.6 0
1691.8 1355.4 1231.8 1229.6 1269 1304.8 1331.6 1334.5 1312.9 1273.5
1223.6 1168.6 1119.4 1074 1043.5 1017.5 984 938.6 898.4 850
812.8 771.1 730.2 692.9 661.7 629.7 595.4 560.5 519.5 474.1
424.3 380.3 323.8 244.9 162.3 67.7 0
1691.8 1340.5 1222.1 1228.8 1272 1307 1330.8 1326.3 1298.8 1251.9
1193.9 1139.5 1093.4 1058.4 1042 1002.6 941.5 870.8 842.5 818.7
776.3 743.6 715.3 673.6 642.3 617.8 585.8 547.8 502.4 452.5
398.2 374.4 322.3 210.6 153.3 93.8 0
1691.8 1337.5 1216.2 1229.6 1272.8 1308.5 1330.1 1324.1 1290.6 1237.8
1179 1125.4 1080 1058.4 1033.1 983.2 893.9 835.1 820.2 791.2
754 713.8 675.8 646.8 628.9 613.3 584.3 548.5 505.4 455.5
402.7 416.1 332 221.8 169 62.5 0
1691.8 1337.5 1215.4 1231.8 1273.5 1309.2 1329.3 1326.3 1293.6 1238.5
1179 1124.6 1079.2 1059.1 1030.9 980.2 887.2 835.9 823.9 790.4
751.7 707.8 676.6 637.9 632.7 613.3 583.5 548.5 508.4 454.8
404.2 410.1 285.1 229.2 166.7 60.3 0
